IESNA:LM-63-2002
[TEST]P945039
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-835-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 3500K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4154
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
419.1 435.5 465.9 500.2 530.2 556.7 577.7 591.5 596.7 602
623.2 641.6 668.5 725.6 807.5 904.9 1002.7 1097.6 1181.7 1250
1325.7 1395.3 1466.8 1534 1594 1614.1 1579.9 1496.1 1275.3 821.7
299.8 109.2 57.3 31.7 17.1 5 0
419.1 438.3 469.6 503.5 534.6 559.8 581.6 594.8 600.2 605.3
624.1 641.4 666.1 718 797.4 892.4 986.9 1084.5 1169.9 1247.3
1318.4 1399.2 1467 1534.4 1597 1625.2 1605.5 1529.2 1324.8 888.2
340.5 119.5 63 34.4 18.2 6.1 0
419.1 435.7 465.2 498.5 527.8 553.2 572.9 585.8 590.8 593
607.7 627.4 649.5 691.1 761.5 850.6 952.3 1055 1148.2 1224.3
1293.9 1371.8 1459.4 1545.8 1628.1 1694.4 1739.3 1736.6 1583.7 1166.1
541.8 176.8 90.6 50.8 23.9 7.9 0
419.1 433.3 460.4 491.3 518 541.2 560 571.4 576.2 577.7
585.6 606.6 627.8 652.5 699.4 767.2 849.9 942.7 1041.8 1142.9
1242.5 1346.2 1455.9 1576.7 1700.3 1797 1876.9 1960.7 1992 1734.4
1088.7 418.4 162.4 88.2 48.1 15.3 0
419.1 432.2 456 483.6 508.3 530 548.2 560 565.7 568.5
572.5 586.2 609.2 628.3 651.9 692.6 752.6 826.5 913.2 1015.4
1135.5 1271.2 1413.4 1578.4 1723.5 1866.8 2014.3 2193.3 2398.8 2444.5
2052 1262 540.7 243.6 119 46.6 0
419.1 429.3 449 472 495.2 516.9 535.3 549.3 557.4 563.3
567.9 576.6 594.3 616.9 635.7 657.6 694.1 747.5 820.2 902.9
997.6 1103.3 1220.2 1355 1509.5 1699 1924.2 2195.1 2565.6 2914.1
2896.4 2324 1380.2 590.2 204.6 46 0
419.1 429.1 448.2 471.8 493.7 514.9 533.5 547.9 556.7 563
567.6 576.4 593 615.1 634.8 656.3 690 738.3 811.2 887.4
984.9 1081 1195.7 1327.2 1483.2 1673.2 1898.6 2171.2 2542.6 2912.8
2905 2341.7 1407.9 606.8 209.2 47 0
419.1 427.4 443.1 462.6 483.2 503.3 523 539.2 550.4 558.9
567.4 578.6 591.1 602.9 619.3 642.3 668.7 702 751.9 821.3
906.4 1006.8 1127.6 1276 1451.3 1654.1 1877.8 2122.4 2417 2682.8
2637.3 2108.4 1253 495 147.9 29.3 0
419.1 426.3 437.4 453.6 471.8 490.6 510.3 528 542.7 555.8
568.7 582.7 594.3 604.2 616.7 631.5 656.5 692.8 749.1 828.9
935.1 1068.8 1226.1 1400.9 1581.7 1771.6 1969 2180.6 2391.8 2458.5
2244.3 1597.5 750.8 264.1 105.3 41.6 0
419.1 423.2 430.9 442.5 457.4 474.2 493 510.5 526.7 542.7
558.5 574.2 587.6 600 612.9 627.6 649.9 686.7 749.1 840.7
967.4 1122.4 1292.6 1468.8 1650 1835.1 2028.8 2203.6 2280.6 2131
1646 826.1 248.8 105.5 61.9 31.3 0
419.1 422.3 427.2 436.1 447.7 461.9 477.3 493.7 509.7 526.1
543.8 562.2 580.6 596.5 614.3 635 665.7 715.1 790.2 896.8
1050.8 1231.4 1441.9 1658.9 1887.2 2078 2234.7 2285.7 2142.1 1718
1070.3 424.1 127.1 52.5 25.4 8.3 0
419.1 421 425 432.6 444 455.6 470.7 486.2 501.8 517.1
535 554.5 574 591.7 612.5 635.7 670.1 716.9 786.7 887.4
1025.7 1201.6 1403.6 1609.7 1799.7 1945.6 2018.7 1973.8 1777.1 1351.9
773.1 294.8 102.2 41.8 18.2 3.7 0
419.1 420.4 422.8 430.9 440.7 452.8 465.7 479.7 494.6 508.8
525 543.4 560.9 578.6 597.6 620.2 647.7 686 736.1 803.5
900.3 1031.8 1189.1 1348.4 1481.9 1557.2 1544.9 1439.5 1248.6 931.1
511.2 196.5 76.8 38.3 24.3 9.2 0
419.1 418 420.6 427.2 436.3 447.7 460.2 472.5 484.3 494.6
505.9 516.4 526.1 533.7 537 536.6 531.3 521.7 509.7 498.3
487.8 483.4 483.4 474.6 439.2 370.9 283.6 205.7 153.2 118.8
95.4 78.8 65.2 51.6 34.1 14.4 0
419.1 416.9 419.3 426.9 437 448.2 460.2 472 483.4 490.6
494.1 493 488.6 479 463.7 443.6 419.3 392.6 364.1 331.7
300.2 269.8 240.7 213.8 189.3 169.8 152.5 139.8 127.8 115.1
99.6 84.2 67 49.5 30 13.6 0
419.1 415.6 419.7 427.6 438.3 450.4 464.1 476.8 484.5 487.6
483.8 474.4 462.6 447.5 431.1 411.8 388 361.1 332 301.3
271.1 242.9 218.2 197.2 178.6 163.2 150.3 142.9 133.5 121.2
105.9 85.1 65.9 46.8 27.1 14 0
419.1 415.3 419.9 429.6 441.2 455.4 469.6 479.5 484 483.4
478.1 470.5 457.1 439 418 396.7 374.2 348.2 319.3 289.7
262.4 239.6 219.3 201.8 185.8 171.6 163.2 155.6 155.8 156.9
146.6 128 113.8 88.4 61.3 40.9 0
419.1 416.4 422.1 432.4 447.1 461.1 472.2 481 483.8 483.2
478.8 469.4 453.6 434.4 411.8 388.2 358.9 327.4 296.7 269.4
246.2 226.7 210.3 196.1 182.1 169.6 159.1 171.6 195.6 206.4
200.9 192.1 184.3 148.8 119.3 84.7 0
419.1 416.7 423.7 435.9 449.9 464.6 475.1 481.4 483.4 483
479 470 455.2 436.3 409 377.5 340.7 306.1 272.9 247.3
223.6 205.7 190.8 179 167.4 152.1 158.4 174.2 182.3 178.6
168.9 168.3 146.4 119.7 101.3 72 0
419.1 416.9 424.7 437.9 453.2 466.8 476.4 481.9 484 483.4
479.5 471.6 460 441.2 411.4 372.4 329.3 288.2 252.5 223.2
199.4 182.7 170.9 161.1 145.5 142.7 151 160.4 157.3 148.6
141.8 135 110.5 90.4 76.4 54.1 0
419.1 417.1 425.6 439.4 456 469 478.8 484.5 487.3 486.7
482.1 475.7 464.1 442.7 409.9 367.2 319.1 271.1 230.6 202
182.3 168.3 158 147.7 134.4 138.1 145.7 150.1 145.3 160.6
147.5 131.7 98.9 79.9 65.9 40.5 0
419.1 418 426.1 439.8 455.4 469.8 479.7 485.4 488.6 488.9
485.6 479.9 468.7 448.2 414.7 370.5 319.7 269.6 228 199.6
181.2 167.2 156.7 145.5 132.6 136.5 144 148.4 143.3 159.3
147.5 120.1 95.6 79 65.6 31.7 0
